text.skipToContent text.skipToNavigation

1-Gang, 4-Port Oversized Wall Plate, White

WP3304WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$1.99 USD

Our durable Oversized Wall Plates are available in White and Light Almond and come in your choice of blank, 1, 2, 3, 4, or 6 openings.

Color White
Number of Gangs 1 Gang
  • 1 Gang
Number of Ports 4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Gang, 4-Port Oversized Wall Plate

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428033806
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Wall Plate Type Keystone
Package Quantity 1
Application Sector Residential
Standard UL, CSA, RoHS
Technical Information
Cutout 4 Keystone
Thickness 0.1 in
Number of Gangs 1
Orientation Vertical

Resources
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;