text.skipToContent text.skipToNavigation

Infinium HDFP Adapter Panel Blank

HDFP-BLANK Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Blank Panel for blanking unused Enclosure Bays, Infinum M4 Enclosures 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Blanks off unused enclosure bays
  • Made of durable polycarbonate

Specifications

General Info
Product Line Ortronics
UPC Number 662875796015
Country Of Origin Mexico
Type Fiber Adapter Panel
Dimensions
Product Width US 4.19 in
Product Depth US 0.5 in
Product Height US 1.24 in
Technical Information
Compatibility M4/HDFP
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
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;