text.skipToContent text.skipToNavigation

Premium High Speed HDMI™ Cable with Ethernet (7m)

AC2AP7BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$127.49 USD

The 18Gbps Premium Certified HDMI Cable with Ethernet complies with the HDMI 2.0b specification and features an anti-counterfeit label for authenticity. It supports 18.2Gbps bandwidth, UltraHD 4K@60Hz, HDR, Deep Color, ARC, and Ethernet. The cable meets the CSA FT4 Vertical Flame Test, with a max char height of 59 inches, more stringent than the UL1685 test. Enhanced retention clips require 4.5 lbs of pulling force to remove, and the small over-mold allows for easier pulling between studs or through articulating mounts. Rated CMG, CL2/CL3, these in-wall rated cables are resistant to carrying flame and can handle surges up to 300 watts.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Premium HDMI Certified to comply with the HDMI 2.0b specification and marked with the anti-counterfeit label to ensure authenticity
  • Supports: 18.2Gbps bandwidth, UltraHD - 4k@60Hz, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
  • Meets CSA FT4 Vertical Flame Test - This testing procedure has cables mounted on a vertical tray, which are then exposed for 20 minutes to a 70,000 BTU/hour flame
  • The FT4 max char height of 59 inches is more stringent than the UL1685 vertical tray flame test max char height of 78 inches
  • Enhanced retention clips to keep the cable firmly in place, requiring 4.5 lbs of pulling force to remove
  • Small over-mold for easier pulling between studs or through articulating mounts
  • Rated: CMG, CL2/CL3 – These cables are in-wall rated, resistant to carrying flame, and can carry a surge of up to 300 watts
  • Ideal applications: residential home theater, flat panel installations
  • Available in lengths from 1 to 7 meters
  • The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.

Specifications

General Info
Color Black
Product Line On-Q
Country Of Origin China
UPC Number 804428431954
Dimensions
Product Length US 22.9 FT
Technical Information
Connector HDMI Type A to Type A, 4-contacts, 24K Gold-plated
Data Transfer Rate 18.6 Gbps
Number of Pins 19

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;