Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Features
Unique characteristics and functionality that set the product apart from others in its field.
Color
The color of the product itself
Material
Indicates the primary material(s) used to construct a product.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Warranty Type
The product warranty that accompanies the specific product.
High Bay Occupancy Sensors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Bay Control Module, 24VDC w/mtg boxHB300-B WattstopperThe HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low-Bay PIR Sensor 120/277/347 VAC, White, w/LensHBP-112-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Bay Occupancy Sensor For Wet Locations, 120/277V, 60Hz, w/IRHB350W WattstopperHB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low-Bay PIR Sensor 120/277/347 VAC, White, w/LensHBP-111-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Ceiling Mounted GreenBus Sensor/Photocell, HIGH BAYEN-SCPPH-HB-GB2 WattstopperThe EN-SCPPH-HB-GB2 is a ceiling/surface mount sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Ceiling Mounted Wireless Sensor/Photocell, HIGH BAYEN-SCPPH-HB-ZB WattstopperThe EN-SCPPH-HB-ZB is a ceiling/surface mount sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS DALI High-Bay Adapter, WhiteHIGHBAY COUPLER G2 WattstopperThe High Bay Sensor is a motion sensor ideal for industrial lighting applications, such as production halls.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS VISION Sensor, 21 m²VISION WattstopperThe VISION Sensor is ideal for large areas such as open-plan offices, corridors and storage rooms.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS High-Bay Sensor, 12 m²HIGH-BAY WattstopperThe High Bay Sensor is a motion sensor ideal for industrial lighting applications, such as production halls.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Attached Aisleway Lens at 40ft Height Coverage 60ft x 20ftHBL1 Pass and SeymourThe HBL1 Lens offers linear patterns best suited for high bay aisleway applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Bay Sensor 24VDC w/360 Degree Lens for 20ft MHHB300B-L3 WattstopperThe HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens for Wet Location Coverage 40ft Diameter at 20ft HeightHBL3W Pass and SeymourFor wet locations, mid bay applications, the HBL3 pattern spreads over a 40’ diameter area at a height of 20’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHB Base Module 24 VDC - Cold (w/J-box)HB300C-B WattstopperThe HB300C, HB330C, HB340C, and HB350C control lighting in high mount areas where low ambient temperature is a concern.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens for Wet Location Coverage 48ft Diameter at 10ft HeightHBL2W Pass and SeymourFor wet locations, low bay applications, the HBL2 pattern spreads over a 48’ diameter area at a height of 8’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Bay Control Module, 347/480 VAC, Power Module & Mounting BoxHB340-B WattstopperThe HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens Coverage 40ft Diameter at 20ft HeightHBL3 Pass and SeymourFor mid bay applications, the HBL3 pattern spreads over a 40’ diameter area at a height of 20’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens Coverage 48ft Diameter at 10ft HeightHBL2 Pass and SeymourFor low bay applications, the HBL2 pattern spreads over a 48’ diameter area at a height of 8’.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low Bay Lens for HBP-11x Series, 8 ft-40 ft Mounting HeightHBP-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattStopper® High Bay Lens with Masking Coverage 30ft x 20ft at 40ft HeightHBL1M Pass and SeymourThe HBL1M Lens customized coverage is ideal for the beginning of aisle ways where cross traffic could be an issue.