This versatile Plastic 15" Enclosure with Deep Trim and Hinged Door is designed to meet all your networking needs with its spacious 6.2" depth, accommodating larger components like ISP modems and routers. Constructed from Wi-Fi transparent material, it ensures strong connectivity while offering easy installation with a one-piece trim ring and universal mounting grid.
An all-in-one configurable wall mounting system designed to improve efficiency by streamlining installation workflow. Install on any wall and neatly store AV devices with simple, unparalleled service access. Two to six small devices fit behind the display on integrated Lever Lock storage panels.
Chief is proud to introduce the TiLED dvLED Universal Wall Mount. The TiLED Series provides a universal modular system that is compatible with a multitude of interlocking dvLED panels. Built with new floating button-capture technology and mounting hardware to provide easier specification and installation.
Middle Atlantic’s Forum Collaboration Suite Lectern is designed for users of various heights with electric height adjustability (28"/71cm to 42"/107cm) and accommodations for teaching technology. The Forum Lectern is ADA-compliant and integrator friendly.
Nexsys Power Management Software allows customized settings and is assembled and connected from the factory, saving time during installations. Nexsys power systems are RackLink compatible for remote monitoring and management.
Da-Lite is proud to introduce Myriad, an all-new ceiling recessed, wall and ceiling mounted electric screen system. Myriad is offered in sizes from 14'-16’ (4-5 m) wide in 16:9 HDTV and 16:10 wide formats. Myriad is also available with 16’ (5 m) of SightLine cable drop, which gives the impression of a floating screen.
Tested extensively for compatibility with leading video conferencing cameras, ensuring reliability and saving time and effort during deployment. The Superbooster USB Extenders support 1080p and varying 4K cameras and has a data transfer rate of 480 Mbps.
Built with an innovative center spool with a design to minimize the risk of tangling, this cable offers a smooth hassle-free cable pulling experience. The slim packaging is space-saving and uses 40% less cardboard and plastic. This allows you to ship and store more cables, fit more boxes on each pallet, and lower shipping costs, all while reducing waste.
The 4K video conferencing solution designed to deliver exceptional audio and video quality with an ultra-high-definition image sensor and advanced tracking technology. Venture VideoBar includes built in Hi-Fi audio system and a tilt adjustable table stand.
Designed to simplify core drilling, this new model brings a larger 8" size, giving end-users more room within the device and providing greater capacity for power, A/V, and data connections without compromising the sleek, professional look of your space. Ideal for commercial environments, this device enhances both functionality and design, making it the smarter choice for flexible workspaces.
Legrand Hospital Grade Plug Load Receptacles Device streamlines the specification and installation process for healthcare applications by simplifying device selection, reducing installation errors and meeting all requirements for safety, code compliance and performance.
Designed for use as a dedicated outlet for small appliances, the TradeMaster Residential Single Outlet was built with patented 'invisi-shutters,’ safely protecting against the potential insertion of foreign objects. The receptacle is equipped for heavy-duty use in residential applications with a PVC face material and corrosion-resistant through strap.
Equipped with an external pressure plate, the tamper-resistant 15A 125V duplex receptacle enables a faster, more secure installation, eliminating the need to loop wire. Additional space is also provided to easily fit larger sized wire gauges.
With industry-leading 65 watts of charging power to support modern electronics like small laptops, the latest 65W USB Outlets charge fast and efficiently. The 65W outlets feature dual Type-C ports with Power Delivery and intelligent charging to maintain a safe charge, as well as indicator lights to check charging status at a glance.
Now available in the TradeMaster® line and adorne® Collection, Legrand’s LED Advanced Dimmers adapt to a wide range of LED bulbs and fixtures, reducing unpleasant flickering, strobing and turn-on delays. The LED Advanced Dimmers feature adjustable high- and low-end dimming limits with a simple calibration button to meet specific lighting needs.
The 50A Weather Resistant Outlet for EV Chargers delivers the quality and standards to safely and efficiently support EV charging needs in residential and commercial applications. This outlet is capable of withstanding high temperatures created by EV charging, passing strict in-house testing for compatibility with plug-in EV chargers.
The 5-inch X 27-inch Wall Box is UL 2416 listed and provides more space for power and AV storage. The multiple depth break-away edge allows compatibility with standard 3-1/2-inch studs and 2-1/2-inch studs.
The new EV bracket allows for easy mounting of the Hardwired EV Charger to Wiremold EV Charger Pedestals (XEVPED1 and XEVPED2), providing a simple, secure and versatile installation solution for homeowners.
This bundle includes the first year of CORE ampUP software with a level 2 EV Charged for indoor and outdoor use. When installing this product, the installer will need to provide the serial number to ampUp to activate the initial year of software services. For future years, software will be purchased separately.
The Wave Switch provides an adjustable range to sense movement from 1/2-inch to 4-inches in front of the switch, offering a touchless germ-free lighting control solution. With 120/277 Volts and surge protection, this solution is ideal for commercial applications, healthcare facilities, or other areas looking to limit physical touch points.
Encelium is now Wattstopper PLUS! Combining cutting-edge Encelium technology with Legrand’s industry leading expertise, Wattstopper PLUS is the next step in intelligent lighting control systems. Transform spaces with wired, wireless & hyrbid systems that are easy to use, install, specify and manage.
Vantage’s Equinox 73 LITE LCD Touchscreen offers a widescreen user interface with immediate control and status of lighting and shades in a room or entire building. Navigation to specific widgets or settings allow the user to reach specific control functions, providing functional consistency between touchscreen and apps.
Vantage’s Equinox 41 LITE LCD Touchscreen offers a portrait user interface with immediate control and status of lighting and shades in a room or entire building. Navigation to specific widgets or settings allow for options of control functions and the settings menu allows for advanced functions.
The Wattstopper DLM Wired Standard Sensor Switches are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. Now also available in Red, Ivory, Black, Light Almond, Gray and Brown.
The DSW-301M dual technology wall switch vacancy sensor combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301M does not have Auto-ON capabilities and operates in Manual-ON mode only. All other specifications and settings are identical to the DSW-301.
The LMJA-9300-SM & LMJA-9125-SM are network controllers designed to communicate with wireless and wired DLM network bridges for local in-room wired networks and/or LMCP panels. It provides control, monitoring, adjustment and astro functionality for networked DLM systems.
The LMRC-111-20M is the new and improved single-relay room controller with both Class 1 and Class 2 0-10V outputs. With an additional port, built-in metering, increased IRB power, and a 20-amp load switching capacity, dimmable loads can be designed and controlled with ease.
Tazo embodies flexibility, style, and convenience as Focal Point’s innovative free-standing, cord & plug luminaire. Designed for reconfigurable spaces, it offers optional integrated power, occupancy and daylight sensing, and wireless integration to networked controls. Tazo delivers high-performance illumination with louvered or lensed task lighting and optional indirect batwing light.
An acoustic luminaire combining architectural-grade lighting with sound absorption using the patent-pending TriCore™ acoustic construction. Soft-cornered hexagonal shades in 27" and 42" diameters, lit or unlit, offer pendant or wall mounting.
A tandem overbed luminaire designed to enhance healthcare spaces with biophilic design and circadian entrainment. Its horizon-inspired form softens clinical settings, while three lighting scenes, two exam modes, and a reading light support patient comfort and clinician work.
This versatile Plastic 15" Enclosure with Deep Trim and Hinged Door is designed to meet all your networking needs with its spacious 6.2" depth, accommodating larger components like ISP modems and routers. Constructed from Wi-Fi transparent material, it ensures strong connectivity while offering easy installation with a one-piece trim ring and universal mounting grid.
An all-in-one configurable wall mounting system designed to improve efficiency by streamlining installation workflow. Install on any wall and neatly store AV devices with simple, unparalleled service access. Two to six small devices fit behind the display on integrated Lever Lock storage panels.
Chief is proud to introduce the TiLED dvLED Universal Wall Mount. The TiLED Series provides a universal modular system that is compatible with a multitude of interlocking dvLED panels. Built with new floating button-capture technology and mounting hardware to provide easier specification and installation.
Middle Atlantic’s Forum Collaboration Suite Lectern is designed for users of various heights with electric height adjustability (28"/71cm to 42"/107cm) and accommodations for teaching technology. The Forum Lectern is ADA-compliant and integrator friendly.
Nexsys Power Management Software allows customized settings and is assembled and connected from the factory, saving time during installations. Nexsys power systems are RackLink compatible for remote monitoring and management.
Da-Lite is proud to introduce Myriad, an all-new ceiling recessed, wall and ceiling mounted electric screen system. Myriad is offered in sizes from 14'-16’ (4-5 m) wide in 16:9 HDTV and 16:10 wide formats. Myriad is also available with 16’ (5 m) of SightLine cable drop, which gives the impression of a floating screen.
Tested extensively for compatibility with leading video conferencing cameras, ensuring reliability and saving time and effort during deployment. The Superbooster USB Extenders support 1080p and varying 4K cameras and has a data transfer rate of 480 Mbps.
Built with an innovative center spool with a design to minimize the risk of tangling, this cable offers a smooth hassle-free cable pulling experience. The slim packaging is space-saving and uses 40% less cardboard and plastic. This allows you to ship and store more cables, fit more boxes on each pallet, and lower shipping costs, all while reducing waste.
The 4K video conferencing solution designed to deliver exceptional audio and video quality with an ultra-high-definition image sensor and advanced tracking technology. Venture VideoBar includes built in Hi-Fi audio system and a tilt adjustable table stand.
Designed to simplify core drilling, this new model brings a larger 8" size, giving end-users more room within the device and providing greater capacity for power, A/V, and data connections without compromising the sleek, professional look of your space. Ideal for commercial environments, this device enhances both functionality and design, making it the smarter choice for flexible workspaces.
Legrand Hospital Grade Plug Load Receptacles Device streamlines the specification and installation process for healthcare applications by simplifying device selection, reducing installation errors and meeting all requirements for safety, code compliance and performance.
Designed for use as a dedicated outlet for small appliances, the TradeMaster Residential Single Outlet was built with patented 'invisi-shutters,’ safely protecting against the potential insertion of foreign objects. The receptacle is equipped for heavy-duty use in residential applications with a PVC face material and corrosion-resistant through strap.
Equipped with an external pressure plate, the tamper-resistant 15A 125V duplex receptacle enables a faster, more secure installation, eliminating the need to loop wire. Additional space is also provided to easily fit larger sized wire gauges.
With industry-leading 65 watts of charging power to support modern electronics like small laptops, the latest 65W USB Outlets charge fast and efficiently. The 65W outlets feature dual Type-C ports with Power Delivery and intelligent charging to maintain a safe charge, as well as indicator lights to check charging status at a glance.
Now available in the TradeMaster® line and adorne® Collection, Legrand’s LED Advanced Dimmers adapt to a wide range of LED bulbs and fixtures, reducing unpleasant flickering, strobing and turn-on delays. The LED Advanced Dimmers feature adjustable high- and low-end dimming limits with a simple calibration button to meet specific lighting needs.
The 50A Weather Resistant Outlet for EV Chargers delivers the quality and standards to safely and efficiently support EV charging needs in residential and commercial applications. This outlet is capable of withstanding high temperatures created by EV charging, passing strict in-house testing for compatibility with plug-in EV chargers.
The Wave Switch provides an adjustable range to sense movement from 1/2-inch to 4-inches in front of the switch, offering a touchless germ-free lighting control solution. With 120/277 Volts and surge protection, this solution is ideal for commercial applications, healthcare facilities, or other areas looking to limit physical touch points.
Encelium is now Wattstopper PLUS! Combining cutting-edge Encelium technology with Legrand’s industry leading expertise, Wattstopper PLUS is the next step in intelligent lighting control systems. Transform spaces with wired, wireless & hyrbid systems that are easy to use, install, specify and manage.
Vantage’s Equinox 73 LITE LCD Touchscreen offers a widescreen user interface with immediate control and status of lighting and shades in a room or entire building. Navigation to specific widgets or settings allow the user to reach specific control functions, providing functional consistency between touchscreen and apps.
Vantage’s Equinox 41 LITE LCD Touchscreen offers a portrait user interface with immediate control and status of lighting and shades in a room or entire building. Navigation to specific widgets or settings allow for options of control functions and the settings menu allows for advanced functions.
The Wattstopper DLM Wired Standard Sensor Switches are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. Now also available in Red, Ivory, Black, Light Almond, Gray and Brown.
The DSW-301M dual technology wall switch vacancy sensor combines the benefits of passive infrared (PIR) and ultrasonic detection technologies. The DSW-301M does not have Auto-ON capabilities and operates in Manual-ON mode only. All other specifications and settings are identical to the DSW-301.
The LMJA-9300-SM & LMJA-9125-SM are network controllers designed to communicate with wireless and wired DLM network bridges for local in-room wired networks and/or LMCP panels. It provides control, monitoring, adjustment and astro functionality for networked DLM systems.
The LMRC-111-20M is the new and improved single-relay room controller with both Class 1 and Class 2 0-10V outputs. With an additional port, built-in metering, increased IRB power, and a 20-amp load switching capacity, dimmable loads can be designed and controlled with ease.
Tazo embodies flexibility, style, and convenience as Focal Point’s innovative free-standing, cord & plug luminaire. Designed for reconfigurable spaces, it offers optional integrated power, occupancy and daylight sensing, and wireless integration to networked controls. Tazo delivers high-performance illumination with louvered or lensed task lighting and optional indirect batwing light.
An acoustic luminaire combining architectural-grade lighting with sound absorption using the patent-pending TriCore™ acoustic construction. Soft-cornered hexagonal shades in 27" and 42" diameters, lit or unlit, offer pendant or wall mounting.
A tandem overbed luminaire designed to enhance healthcare spaces with biophilic design and circadian entrainment. Its horizon-inspired form softens clinical settings, while three lighting scenes, two exam modes, and a reading light support patient comfort and clinician work.
The 5-inch X 27-inch Wall Box is UL 2416 listed and provides more space for power and AV storage. The multiple depth break-away edge allows compatibility with standard 3-1/2-inch studs and 2-1/2-inch studs.
The new EV bracket allows for easy mounting of the Hardwired EV Charger to Wiremold EV Charger Pedestals (XEVPED1 and XEVPED2), providing a simple, secure and versatile installation solution for homeowners.
This bundle includes the first year of CORE ampUP software with a level 2 EV Charged for indoor and outdoor use. When installing this product, the installer will need to provide the serial number to ampUp to activate the initial year of software services. For future years, software will be purchased separately.