$10.19 USD
The Cat 5e RJ45 Keystone Coupler in white is designed to couple two high-speed network cables seamlessly. This female-to-female coupler meets the EIA/TIA 568A Category 5e specifications, ensuring superior gigabit performance without the need for punch-down termination. Ideal for extending network connections, it provides a reliable and efficient solution for your networking needs.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Standard | CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0 | ||
UPC Number | 804428028796 |
Technical Information
Cable Type | Cat5e | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
Termination Style | Coupler |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1