text.skipToContent text.skipToNavigation

Category 5e RJ45 Keystone Connector, Ivory

WP3450IV On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 74ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$5.09 USD

Enhance your network setup with this high-quality Category 5e RJ45 Keystone Connector in ivory. Designed for easy punchdown termination, this vertical insert ensures secure and reliable connections. Compatible with all Keystone wall plates, it features rear retention caps for secure wire termination and meets Category 5e performance standards.
Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ensures Category 6 performance standard compliance
  • Rear retention caps ensure secure wire termination
  • Vertical design for easy punchdown termination
  • T568A and T568B wiring labels included
  • Meets Category 5e described in TIA/EIA-568-B.2
  • Insertion and extraction life is 750 Cycles Min
  • Jack housing is high-impact, flame resistant plastic, UL 94V-0
  • Spring wire is phosphor bronze alloy plated with 50 micro-inch of gold over 100 micro-inches of nickel
  • Also available in contractor pack of 50 (WP3450-WH-50)

Specifications

General Info
Color Ivory
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0
UPC Number 804428024859
Technical Information
Cable Type Cat5e
Environmental Conditions 0 to 93% (relative humidity, non-condensing)
Termination Style Punchdown

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;