text.skipToContent text.skipToNavigation

S-Video Keystone module, (4-pin DIN) to 110, Fog White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone multimedia and specialty modules support a variety of A/V connector types, creating a quality solution for your unique installation requirements.

Color Fog White
Application Sector Commercial/Industrial
  • Commercial/Industrial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with Wiremold® pathway product
  • Flush mounted modules for an aesthetic appearance

Specifications

General Info
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin China
Standard UL Standard
UPC Number 662875527381
Dimensions
Product Depth US 1.08 in
Product Height US 0.63 in
Product Width US 0.55 in
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;