text.skipToContent text.skipToNavigation

Snap and GoCat 6 Keystone Connector, Light Almond

WP3560LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$12.23 USD

Save time and money on the jobsite with the new Snap and Go Cat 5e Keystone Connector. Never worry about not having a punchdown tool again with this amazing self terminating connector.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets TIA T568B.2-10 standard up to 500 MHz
  • Wire without a flat surface or palm tool
  • Improves cable performance by maintaining tight wire twists
  • No punchdown tool required to terminate cable
  • Terminate 10-20% faster than with standard RJ45 punchdown tools

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL (UL/ANSI TIA/EIA-568-b.2), RoHS
UPC Number 804428031116
Technical Information
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Resources
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;