text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack and One F-Type Coupler, White

TPTELTVW On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$7.13 USD

Enhance your connectivity with the 1-Gang Pre-configured Wall Plate featuring a combination F-type coaxial connector and four-conductor RJ11 telephone jack. This single gang wall plate provides reliable and secure connections for both coaxial and telephone lines. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. Available in a clean white finish to seamlessly blend with your home decor.
Color White
Application Sector Commercial
  • Commercial
Number of Gangs 1 Gang
  • 1 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 4-way 1 GHz coax splitter
  • RJ11 modular jack.
  • Face constructed of high-impact thermoplastic.
  • Zinc-plated steel strap.
  • Nickel-plated F-type connector.
  • Threaded on each end.

Specifications

General Info
Color White
Product Line On-Q
Country Of Origin United States
UPC Number 785007247633
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;