text.skipToContent text.skipToNavigation

1-Port Decorator Outlet Strap, White

WP3411WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$1.21 USD

The non-flexing design of the On-Q Decorator Outlet provides security when plugging and unplugging cables. Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes

Color White
Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Application Inserts, with most insert combinations compatible
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Cycolac FR15U ABS, Injection molded plastic
Wall Plate Type Keystone, Wall Plate Insert
Standard UL, cULus, RoHS
UPC Number 804428024521
Technical Information
Cutout 1 Keystone
Mounting Type Box
Number of Gangs 1
Orientation Vertical
Thickness 0.065 in
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
what are the dimensions of the keystone cut out

Asked by: tim
.760" high X .587" wide measurements are +/- .002"
Answered by: Wiremold Tech Support
Date published: 2022-01-26

Is this port decorator strap usable with the wall plate inserts from the Radiant collection? Specifically, use this under a Radiant wall plate insert and wall plate?

Asked by: tranzlusent
Yes, that strap will fit inside any of the radiant line wall plates, both screw-less and with fasteners. Any standard "keystone" will fit in a one-hole strap.
Answered by: Wiremold Tech Support
Date published: 2023-03-25

Is the black finish matte or gloss?

Asked by: Matthew
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WP3411WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT