text.skipToContent text.skipToNavigation

3-Port Decorator Outlet Strap, White

WP3413WH On-Q
Discontinued - 3-Port Decorator Outlet Strap, Brown is rated 5.0 out of 5 by 1.
  • y_2025, m_4, d_30, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3413WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT

$1.21 USD

The non-flexing design of the On-Q Decorator Outlet Strap provides security when plugging and unplugging cables. Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes.

Color White
Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Inserts, with most insert combinations compatible
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic, Cycolac FR15U ABS
Wall Plate Type Keystone, Wall Plate Insert
Standard UL, cULus, RoHS
UPC Number 804428024620
Technical Information
Cutout 3 Keystone
Mounting Type Box
Number of Gangs 1
Orientation Vertical
Thickness 0.065 in

Reviews

Rated 5 out of 5 by from Attractive and versatile I'm installing decorator wallplates throughout a new home, and these decorator straps make it easy to include network, phone and cable outlets in that upgrade project. They are manufactured to a high quality standard, fitting junction boxes and wallplates well.
Date published: 2024-01-12
  • y_2025, m_4, d_30, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3413WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this glossy?

Asked by: Rick27
No, it’s not really glossy at all.
Answered by: JD8244
Date published: 2024-10-08

Does this unit work with Radiant faceplates?

Asked by: John07
Yes it does.
Answered by: Wiremold Tech Support
Date published: 2021-08-16
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP3413WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT