text.skipToContent text.skipToNavigation

Wire Distribution Spool - 12-24 stud - black

000000000060400013 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This spool has a #12-24 stud molded in place and can be threaded into the EIA holes on any OrtronicsĀ® rack. Use it to
mount cable management panels, patch panels or screw it in anywhere additional cable management is desired. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be used with Racks or Cabinets
  • Mounts to standard 12-24 threaded hole

Specifications

General Info
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875029540
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;