text.skipToContent text.skipToNavigation

INFRARED EMITTER Stn w/RS232

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infrared Emitter Station II (IRX II) is a simple solution for integration and control of A/V products.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large driver library in Design Center software allows for easier third-party device integration
  • Integrates A/V and other systems using RS232 or IR
  • Can be connected to the system via Station Bus or Ethernet
  • Ethernet connection allows for IRX II to be located without distance limitations within a project
  • Can be used to extend RS232
  • Not for sale, resale, importation, installation or use in California

Specifications

General Info
Product Line Vantage
Country Of Origin China
UPC Number 804428033578
Dimensions
Product Depth US 6.1 in
Product Height US 4.0 in
Product Width US 9.0 in
Product Weight US 2.0 lb
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;