text.skipToContent text.skipToNavigation

Wattstopper PLUS DALI Panel, Silver

ECU-DALI-ENC Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DALI Panel simplifies deploying DALI-based lighting controls using Wattstopper PLUS system. It consists of 1 GreenBus Wired Manager and 8 DALI bridges that enable control of up to 512 DALI based LED drivers and up to 288 GreenBus devices. The DALI Panel also contains a Sensor Interface Module (SIM) that can be used for fire alarm system integration.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with DALI-Compliant LED Drivers
  • 64 DALI LED Drivers and 36 GreenBus devices per DALI Bridge
  • Enables the Wattstopper PLUS system to communicate with DALI Devices

Specifications

General Info
Color Silver
Type Relay Panel
Finish Metallic
Product Line Wattstopper
Country Of Origin Canada
Installation Location Wall
Warranty Type 5-Year
Standard UL
UPC Number 840356701455
Dimensions
Product Depth US 6.0 in
Product Height US 24.0 in
Product Width US 18.0 in
Product Weight US 23.6 kg
Technical Information
Number of Connections 8
Topology Daisy Chain
Wire Connection Type GreenBus, Terminal Block
Dimming Compatibility DALI
Compatibility DALI, Wattstopper PLUS
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 120 VAC, 240 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type Screw Holes
Operating Temperature 32°-122°F
Operating Temperature Max 122 °F
Operating Temperature Min 32 °F
Output Voltage 24 VDC

Resources
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
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;