text.skipToContent text.skipToNavigation

Wattstopper PLUS DALI Switch Relay Module, White

DALI-SWITCH-SO Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DALI Switch SO provides the capability to switch non-dimming loads within a DALI based Wattstopper PLUS Lighting Control System. Once connected, the connected loads can participate in all aspects of the systems capabilities including Manual Control, Time Scheduling and Occupancy Control

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DALI-controlled switch output for incandescent lamps, QT, OT, PT, HT control gear
  • 3 independent relay contacts
  • 6A ohmic load capacity of switching contacts
  • Individually addressable contacts

Specifications

General Info
Color White
Type Relay Module
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Installation Location Enclosure
Warranty Type 5-Year
UPC Number 840356701349
Dimensions
Product Depth US 2.1 in
Product Height US 2.4 in
Product Width US 3.8 in
Product Weight US 5.5 oz
Listing Agencies / 3rd Party Agencies
CE Certified Yes
Technical Information
Current Draw 20.8 mA
Number of Connections 5
Topology Daisy Chain
Wire Connection Type Terminal Block
Compatibility DALI, Wattstopper PLUS
Contact Rating 6Amps
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type DIN Rail
Number of Relays 3
Operating Temperature 32°-113°F
Operating Temperature Max 113 °F
Operating Temperature Min 32 °F
Bus Power Supply 250 mA @ 24 VDC, Class 2
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
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;