text.skipToContent text.skipToNavigation

Wattstopper PLUS ESRN Emergency Lighting Load Control Relay, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper PLUS ESRN UL924 Emergency Lighting Automatic Load Control Relays are designed for applications that require an emergency load to be switched on during a loss of normal power.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 0-10 Vdc dimmer override
  • Up to 16 Amp electronic ballast
  • LED indicators for normal voltage, emergency voltage, and load status

Specifications

General Info
Color Yellow
Type Load Controller
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Features Emergency Relay
Installation Location Above Ceiling
Warranty Type 5-Year
UPC Number 840356702384
Dimensions
Product Depth US 4.57 in
Product Height US 1.81 in
Product Width US 4.0 in
Product Weight US 0.68 lb
Listing Agencies / 3rd Party Agencies
CE Certified Yes
cUL Listed  Yes
Technical Information
Current Draw 118 mA
Wire Connection Type Wire Leads
Dimming Compatibility 0-10 V
Compatibility Wattstopper PLUS
Contact Rating 16 Amp, 277 VAC, 20 Amp, 277 VAC
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 120 to 277 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type 1/2 in Knockout
Number of Relays 1
Operating Temperature -30°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min -30 °F
Operating Humidity 5-95% RH (Non-Condensing)

Resources
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;