text.skipToContent text.skipToNavigation

Wattstopper PLUS Wireless Area Lighting Controller, Damp Rated

EN-ALC-ZB-BK-DR Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 262ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wireless Area Lighting Controller (WALC) is a wireless control device that operates a switched line AC and 0-10V control to luminaires. It communicates to the Wattstopper PLUS Wireless Manager over a wireless mesh network. These individually addressable devices can switch an electrical load up to 20A or a wired zone of multiple luminaires ON or OFF via an integrated high-current relay while setting the zone's overall light level with a 0-10V dimming output wired to the luminaires' dimming ballasts or LED drivers. The WALC 0-10V dimming output is fully isolated and suitable for installation as either an NEC Class 2 or Class 1 wiring. This WALC is also Damp Rated.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Control for 0-10V dimmable and fixed output ballasts/LED drivers
  • Provides hard-wire power to wallstations and sensors to enable wireless system designs without batteries
  • Streamlines deployment with capability of powering low-voltage sensors with a built-in terminal block
  • Enables wireless control for loads up to 20A
  • Configurable high-end and low-end trim
  • Mounts to the exterior of a junction box through a standard-size knockout
  • Damp rated model available to suit environments with moderate degree of moisture such as basements and garages

Specifications

General Info
Color Black
Type Fixture Controller
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Canada
Installation Location Above Ceiling
Warranty Type 5-Year
UPC Number 840356701493
Dimensions
Product Depth US 1.69 in
Product Height US 2.7 in
Product Width US 3.5 in
Product Weight US 60.3 oz
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cUL Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Antenna Pattern Omni-directional
Current Draw 30 mA
Number of Connections 2
Topology Wireless Mesh
Wire Connection Type GreenBus, Terminal Block, Wire Leads
Dimming Compatibility 0-10 V
Contact Configuration N-C
Contact Rating 20 Amp, 120/277 VAC
Frequency Band 2.4 GHz
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 120 to 347 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type 1/2 in Knockout
Number of Relays 1
Operating Temperature -40°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min -40 °F
Wireless Range Zigbee, up to 100 ft
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;