text.skipToContent text.skipToNavigation

6-inch Wiring Adapter

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vantage Communicating Thermostat is designed for all applications, including single-stage, heat pump, and multi-stage systems, as well as control of humidifier and dehumidifier systems. It features an on-board relative humidity sensor that can be configured to control both humidifier and dehumidifier. The thermostat communicates with InFusion controllers, Vantage touchscreens, and mobile apps for remote operation and feedback. It also supports direct connection of outdoor or indoor sensors. The thermostat allows for temporary override of the Vantage System without altering the initial programming, and automatic setpoints are controlled through the Vantage System.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One thermostat for all applications - works with single-stage, heat pump, multi-stage and control of humidifier and dehumidifier systems.
  • On-board relative humidity sensor configurable to control humidifier and dehumidifier
  • Communicates with InFusion controller, Vantage touchscreens, and mobile apps for remote operation and feedback
  • Direct connection of outdoor or indoor sensor
  • Allows for temporary override of Vantage System without altering initial programming
  • Automatic set points controlled through the Vantage System

Specifications

General Info
Product Line Shading Systems

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there any documentation on the pinout and how it translates to the shade control communication?

Asked by: John
  • y_2025, m_4, d_30, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_6500092, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT