text.skipToContent text.skipToNavigation

AccentPoint II Dimmer, White

APDIM Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This plug-in dimmer connects to Vantage's RadioLink wireless solution and provides 100 watts of dimming control per load. Two separate devices can be independently controlled from keypads, timed events, sensors, and more. Two models are available, either a ground-up or ground-down plug orientation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Communicates with the Vantage system through RadioLink technology
  • Enables two separate devices to be independently controlled by commands received from keypads, timed events, sensors, and more
  • Provides 100 Watts of dimming control per load
  • Two models are available, either a ground-up or ground-down plug orientation.

Specifications

General Info
Color White
Type Dimmer
Application Sector Residential
Product Line Vantage
Country Of Origin China
Standard FCC, UL, cUL
UPC Number 840624100317
Works With InFusion, QLink
Dimensions
Product Depth US 1.25 in
Product Height US 4.125 in
Product Width US 3.125 in
Product Weight US 5.5 oz
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cUL Listed  Yes
Technical Information
Amperage 2.5 A
Electrical Rating 120V 100W
Bulb Compatibility CFL, Incandescent, LED
Connection Type Plug-In
Dimmer Dimmable
Environmental Conditions 5 to 95% (relative humidity, non-condensing)
Indoor/Outdoor Indoor
Lighting Types Incandescent
Load Type Incandescent, Magnetic low-voltage
Operating Temperature 0°-35°C, 32°-95°F
Operating Temperature Max 95 °F
Operating Temperature Min 32 °F
Supply Voltage 120 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;