text.skipToContent text.skipToNavigation

Wattstopper PLUS Wireless Test Tool, Black

EN-WTT-ZB Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 99ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The wiring test tool is a key-fob-sized device designed for installers and contractors to test the wiring of Wattstopper PLUS wireless devices. It helps lighting manufacturers validate installing integrated load controllers like the CLM and SensiLUM at the end of a manufacturing line before shipping to the site. In addition, it helps electrical contractors to test devices like WCM, WALC, and WSLC at a site.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The wiring test tool allows an installer to test the installation of their wireless devices by sending a command to toggle and dim the lighting nearby
  • The wiring test tool can control devices at two different ranges (Normal and High), which can be used depending on the type of installation at the site
  • It helps electrical contractors to test devices like WCM, WALC, and WSLC at a site.

Specifications

General Info
Color Black
Type Tester
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Canada
Warranty Type 5-Year
UPC Number 840356700175
Dimensions
Product Depth US 2.84 in
Product Height US 0.58 in
Product Width US 1.5 in
Product Weight US 0.06 lb
Technical Information
Antenna Pattern Omni-directional
Frequency Band 2.4 GHz
Indicator Transmit LED
Indoor/Outdoor Indoor
Input Voltage 3 VDC
Output Voltage 48 VDC
Wireless Range Zigbee, up to 30 ft
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;