text.skipToContent text.skipToNavigation

CM MAB Mini Adapter Mounting Bezel

CM-MAB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

6A opening. Must be purchased separately for mounting communication modules in Walker service fittings where it is indicated they are not included.

Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 6A opening. Must be purchased separately for mounting communication modules in Walker service fittings where it is indicated they are not included.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 786776190496
Dimensions
Product Height US 3.05 in
Product Length US 2.366 in
Product Width US 0.55 in
Product Weight US 0.018 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E145222
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;