text.skipToContent text.skipToNavigation

KEYSTONE, HDMI, FEED-THRU, FOG WHITE

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics HDMI (High Definition Multimedia Interface) is a compact connector interface for transmitting high quality digital audio/video digital data over a single cable between high definition televisions, DVD, and Blu-ray Disc™ players.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with Wiremold® pathway product
  • Flush mounted modules for an aesthetic appearance

Specifications

General Info
Type Workstation
Application Sector Commercial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Standard UL Standard
UPC Number 662875788935
Dimensions
Product Depth US 1.35 in
Product Height US 0.632 in
Product Width US 0.559 in
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
does this support 2.0 or 2.2 passthru and 4K?

Asked by: Sandra
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_KSHDMI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT