text.skipToContent text.skipToNavigation

Series II, 1 BNC Connector F/F, 180 degree

60900018 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II footprint provides the broadest range of options for data and A/V connectivity. It’s ideal for larger A/V connectors such as VGA and combination modules which have both audio and video together. Series II also supports TracJack and Keystone footprints through the use of an adapter bezel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front Removable
  • Rugged snap-in design
  • Front Removable
  • Rugged snap-in design

Specifications

General Info
Type Jack
Application Sector Commercial, Industrial
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Standard UL Standard
Dimensions
Product Weight US 0.364 lb
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
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;