text.skipToContent text.skipToNavigation

Series II, XLR, Screw Terminal

000000000060900382 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics SPEAKON and XLR connectors are used with professional A/V equipment where balanced audio and secure connections are required for loudspeakers, microphones, amplifiers, and stage lighting. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wire without a flat survace or palm tool.Improves cable performance by maintaining tight wire twists.Exceeds TIA 568 standards.No punchdown tool required to terminate cable.Terminate 10-20% faster than with a standarded RJ45 punchdown tools.

Specifications

General Info
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Standard UL Standard
UPC Number 662875723424
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;