text.skipToContent text.skipToNavigation

Single USOC RJ61 jack, 8-position, 110 punch down

S21RJ61 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Fog White Series II 180 degree module with one RJ61 adapter with 8W8P 110 punchdown is engineered to load in the front and remove from the front snaping into place for installation, and can be removed easily for future modifications. This module is compatible with all Series II plates, panels and boxes delivering a compact design for easy and consistent installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy lace IDC housing: Reduces wiring time.
  • Rugged Series II footprint: Fits in all Series II faceplates and housings.

Specifications

General Info
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Standard UL Standard
UPC Number 662875637462
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
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;