text.skipToContent text.skipToNavigation

Snap-in Modular Jack Opening Dust Covers (Package Of 24)

S21RJ25 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Ivory Series II 180 degree module with one RJ25 adapter with 6P6C 110 punchdown is engineered to load in the front and remove from the front snaping into place for installation, and can be removed easily for future modifications. This module is compatible with all Series II plates, panels and boxes delivering a compact design for easy and consistent installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy lace IDC housing: Reduces wiring time.
  • Rugged Series II footprint: Fits in all Series II faceplates and housings.

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875637394
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;