text.skipToContent text.skipToNavigation

Mod 8/ Telco Panel - high density - 24 ports / 4 - 5 / F50

000000000808004389 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® 19”W high density modular telco panels
provide RJ21 50-pin connectors wired to two-, four-,
six-, or eight- contact 8-position jacks. These panels
are commonly used to support voice, alarm and low
speed data applications.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rack Mountable: Mounts within a standard 19 in 1 RU space
  • Intigrated male 50-pin Telco connector
  • Designed for VoIP, PBX, or KSU

Specifications

General Info
Color Black
Type Panel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
UPC Number 662875162049
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility HDJ
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
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;