text.skipToContent text.skipToNavigation

MMO (MULTIMEDIA OUTLET) HOUSING FOR FIBER AND COPPER, inlcludes cover, base and three blanks. 6.75" x 6.75 x 1.68", fog white

000000000062100001 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Multimedia Outlet (MMO) is a high capacity, field; ;configurable workstation housing. The MMO comes; ;with three blank panels with cable access knockouts.; ;A wide range of MMO panels are available to support your specific applications. MMO mounts directly to any single or double gang recessed wall box or to any surface. Labeling is supplied.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High capacity, supports fiber and copper
  • Field configurable and expandable
  • Patented internal cable management ring. Fiber cable storage
  • Supplied label fields
  • Mounts to single or dual gang box or wall surface

Specifications

General Info
Type Workstation
Application Sector Commercial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Standard UL Standard
UPC Number 662875224587
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
When you say "mounts to single or double gang boxes," does it mount directly to the box, or a single or double gang mud ring? What fiber adapter panels work with this product? How much fiber or copper density can you get with this product?

Asked by: Jacob Todd
Hello Jacob, For you to mount fiber adapter into the 62100001 you would use part # 41200010 and would accept OFP adapter panels such as #OFP-LCD12LC
Answered by: Product Specialist Team
Date published: 2024-08-21
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_62100001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT