text.skipToContent text.skipToNavigation

acclAIM Optipop

AIM-CLEANER Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Optipop covers 400 cleanings of the acclAIM connector using the larger opening of its cleaning window. It has a refillable cassette and a window displaying the amount of micro-fiber cleaning fabric remaining.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 400 cleanings: cleans dust and residues from ferrule end faces
  • Highly specialized: designed for cleaning acclAIM connector
  • Cleaning window: Shows how much fiber cleaning fabric remains
  • Refillable cassette: refill is micro-fiber cleaning fabric

Specifications

General Info
Color Blue
Type Accessories
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Dimensions
Product Height US 1.46 in
Product Length US 4.72 in
Product Width US 3.15 in
Product Weight US 0.33 lb
Listing Agencies / 3rd Party Agencies
CE Certified Yes
REACH Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;