text.skipToContent text.skipToNavigation

Primer for Field Terminating Q-Series Anaerobic Connectors

000000000070600022 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Primer for quick-cure, anaerobic epoxy field-installable connectors speed installation time. Strip the fiber, inject the adhesive into the connector, insert and scribe the fiber, then polish the connector end face to perfection for a high performance termination.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Loctite 7090 is solvent free surface activator designed to promote the cure speed of anaerobic connectors

Specifications

General Info
Product Line Ortronics
Country Of Origin United States
UPC Number 662875611066

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;