text.skipToContent text.skipToNavigation

Fib-Cop II Bottom Adapter Plate, 6-LC Duplex (12 Fibers) Single Mode, Blue adapters

000000000062100051 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fib-or-Cop II offers greater capacity, accommodating up to 12 fiber connections with protected exit from the bottom and six copper connections, either TracJack® or Series II®. This is a truly segregated design, which allows access to one media without impacting the other. Bottom-exiting connections can be further protected with an optional snap-on shroud.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 6 LC Duplex adapters (12 Fibers)
  • Zirconia ceramic sleeves for optimal performance
  • Multimedia: Fib-or-CopII allows for greater flexibility, enabeling multimdeia connectivity from a single plate

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875533245
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;