text.skipToContent text.skipToNavigation

MDC Cleaning Tool

MDC-CLEANER Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The MDC Cleaning Tool has a simple push to clean design enabling easy reach for behind panel connecter end face cleaning or cleaning connectors while in hand. This tool has been designed for more than 525 engagements, leaving the end face clean and free of contamination due to the non-fraying cloth design and the anti-static system.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extended Use: Robust design enables each tool to be engaged (push clean) more than 525 times
  • Pristine Endface: The MDC cleaning system minimizes contamination attraction, due to the anti-static system and non-fraying cloth design, leaving the fiber endface clean and in optimal condition for mating
  • Versatile Functionality: The push clean style design enables cleaning of cable assemblies behind panels and in hand

Specifications

General Info
Type Push Style Port Cleaner
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875037927
Dimensions
Product Depth US 9.13 in
Product Height US 1.18 in
Product Length US 9.13 in
Product Width US 0.71 in
Technical Information
Compatibility MDC
Durability Minimum 525 Cleaning Engagements
Form Factor MDC
Interface Anti-Static System, Non-Fraying Cloth Design
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
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;