text.skipToContent text.skipToNavigation

In-Wall TV Power and Cable Management Kit, White

CPT306WV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$81.59 USD

Easily hide power and AV cables inside the wall without modifying electrical wiring. This pre-wired kit includes everything needed to extend power to wall mount TV installations while providing the ultimate flexibility with the innovative decorator based power inlet strap and the recessed box with duplex power receptacle.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall design hides all cabling, including power, HDMI, coax, and Cat 5e behind the wall

Specifications

General Info
Color White
Finish Matte
Application Sector Residential
Product Line On-Q
Country Of Origin China
Number of Receptacles 2
Standard ETLus, UL Standard 514C & 498
UPC Number 804428434054
Technical Information
Amperage 15 A
Seismic Tested No
Connector (1) Cable Access, (2) Power Outlets
Cord Length 6 ft
Footprint 10.25 x 4.1 x 8.75 in
Indoor/Outdoor Indoor
Input Voltage 125 V
Mounting Type Recessed
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Purchased kit but it didn't have a mud ring from the smaller power inlet. Looking for the part number, thanks!

Asked by: Jason
Correction, looking for the power inlet assembly that attaches the cord to the mud ring.
Answered by: Jason
Date published: 2024-03-20

I’ve lost the power cable that connects the lower power receptacle to a standard power outlet. Where can I get a replacement? Thanks!

Asked by: Corey
If you mean the short extension cord that came with the CPT306WV1, you can use any short extension cable from Home Depot or Lowes or any local hardware store.
Answered by: Wiremold Tech Support
Date published: 2024-01-10

I am looking to replace two of the four drywall anchors/clips that go into the screw holes behind the power inlet unit for the Power Kit, White, CPT306WV1 model. Mine feel into the wall. What are they called? How can I get replacements?

Asked by: Matt
Drywall mounting tabs is one term. Many installers colloquially call them "Dog Ears". Either way, email technical.support-hs@legrand.us with your request and we will work to get some sent out.
Answered by: Wiremold Tech Support
Date published: 2022-07-25

In the video the installation is in drywall. I have a thicker, lath and plaster wall. Will the boxes accomodate installtion in a lath and plaster wall?

Asked by: Chris H
There is no way to know for sure, as the thickness of plaster and lath vary greatly from installation to installation. The limitation as it pertains to that wall is the length of the screws that attach to the wings that pull the box tight to the wall.
Answered by: Wiremold Tech Support
Date published: 2022-06-02

I purchased a CPT306W-V1. It was missing the screws to secure the male plug-end of the power cable to the power inlet assembly, and the screws to secure the power inlet to the mud ring. Please send me the screw sizes to purchase locally.

Asked by: Steve
The thread forming screws are similar to the ones found here https://www.mcmaster.com/catalog/128/3286 They are part number 90380A120 on that site. The inlet screws to the mud ring are #6-32 x 3/4" machine screws Pan head, phillips type.
Answered by: Wiremold Tech Support
Date published: 2022-01-18

I purchaed the in wall electrical outlet and the sizing you have for the area to cutout is NOT the standard in the industry. In fact, what makes it frustrating is that you made your size 3-4mm smaller which makes it not match the templates sold.

Asked by: bob
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_CPT306WV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT