text.skipToContent text.skipToNavigation

ISOLATION PAD, KIT OF 2 MM CBL MGT RK

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rack Isolation pads isolate equipment racks from concrete floors for effective bonding and grounding.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Isolation plates constructed of glass reinforced thermoset polyester
  • Isolates open frame racks from conductive flooring to prevent multiple ground path

Specifications

General Info
Product Line Ortronics
Country Of Origin United States
UPC Number 662875665670
Dimensions
Product Depth US 7.0 in
Product Height US 5.0 in
Product Width US 23.63 in
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;