text.skipToContent text.skipToNavigation

Panel Mounting Screws - 12-24 X 5/8 - package of 50 - black

000000000060400533 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand mounting screws replace lost or damaged screws for patch panels and cable management panels. These combination head screws with #12-24 threads
have a pilot point for easy starting. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces lost screws or need for additional screws
  • Mounts equipment that does not come with 12-24 mounting hardware
  • Bulk packaged

Specifications

General Info
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875421986
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;