text.skipToContent text.skipToNavigation

G CABLOFIL CABLE TRAY-EZ (2D,,4W,,120L) [3221]

CFG50/100EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unique curved top: allows for direct attachment to machinery, ceilings or walls.
  • Use CE40 for CFG support attachment.
  • Use CE25 for G-Mini support attachment.
  • 3'' overhang on G-Tray: allows for direct-mounting to many configurations.
  • G-Mini is a simple and secure routing: for small cable runs.
  • Unique crosswire design: easily bends and lies flat when mounting.
  • Use SWK for splicing.

Specifications

General Info
Type Straight Sections
Finish EZ
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin France
Standard UL Classified
UPC Number 800388001565
Dimensions
Product Depth US 118.2 in
Product Height US 1.97 in
Product Volume US 0.531 cu ft
Product Width US 3.937 in
Product Weight US 6.36 lb
Trade Programs
BAA  Yes
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;