text.skipToContent text.skipToNavigation

Ratchet-Pro Steel On-Grade Floor Box

RPSFB-OG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rectangular dual service metal concrete floor box with a nonmetallic top that allows for concrete pours between 4'' thick to 6'' thick. Graduated markings on the inside and outside of the box indicating volume capacity, as well as the depth of concrete pour. Box accepts 2HUB to allow 2'' conduit feeds (sold separately) while maintaining a 4'' deep concrete pour. Box includes: (1) Reusable concrete cap (2) Removable knockout plates to allow the 2HUB to be attached.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ratchet adjusting ring. Allows for quick and easy installation without gluing, as well as removal of cover to activate at a future date for dual service*.
  • 10° of flexible adjustment allows cover to conform to the surface of the concrete pour, which significantly reduces labor costs
  • Multiple size conduit feeds. Conduit feed ranging from 3/4'' trade size to 2'' trade size openings to allow for more flexibility and capacity.
  • 2'' conduit hub. By using 2HUB with the RPSFB and RPSFB-OG floor boxes (sold separately) a greater capacity of preterminated cables can be brought in shallower concrete pours.
  • Slab-on-grade versions. Boxes offered in PVC and steel with a special fusion bonded epoxy corrosion resistant paint, enables the boxes to be installed in on-grade applications without the need for additional vapor barriers.
  • Streamlined design of divider. Labor savings from ease of cutting using a utility knife, no hacksaw or tape measure needed. Also allows for more room to splice wires.
  • ““Dead-Front”” protection with the RP Series Covers. Slide covers snap back into place when receptacle is not in use to prevent dirt and debris from entering device.

Specifications

General Info
Type Floor Box
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 14
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564081838
Dimensions
Product Height US 6.1 in
Product Length US 7.0 in
Product Width US 6.812 in
Product Weight US 4.8 lb
Cubic Capacity 160 in³
Knockout Size 1-1/2 in, 1-1/4 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type On-Grade
Cable Entry knockout
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Carpet, Concrete, Tile
Depth Behind Device Plates 3.5 in
Minimum Floor Depth 4 in
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;