text.skipToContent text.skipToNavigation

Evolution Series EFBFF Furniture Feed Floor Box Concrete Leveling Legs

EFBFF-CLL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legs allow floor box to be adjusted up or down to match the dsired pour height of the concrete. Includes two (2) leveling legs. Threaded rod not supplied.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Legs allow floor box to be adjusted up or down to match the dsired pour height of the concrete. Includes two (2) leveling legs. Threaded rod not supplied.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776178883
Dimensions
Product Weight US 1.07 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;