text.skipToContent text.skipToNavigation

Discontinued - UTCM5 Under Table Cable Management Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Consists of a 5' (1.524mm) length of divided base, 5' (1.524mm) length of mounting hinge rail and four (4) latching clips. Black, nonmetallic construction. Base width without Rail and Clips: 5" (127mm). Base width with Rail and Clips: 6 13/16" (173mm).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to order. Offered in convenient kits with everything you need to complete your install. UTCM kits include: 5' of base, 5' of mounting hinge rail and four (4) latching clips.
  • Easy to install. Adapts to underside of table and requires no special tools.
  • Easy to maintain. Future technology upgrades or room reconfigurations are completed with the least disruptions using tray that opens with the push of a clip and manages cables with designed-in cable retaining dividers.
  • Adds to overall room aesthetics. Keeps meeting rooms free from tangled cords and cables.
  • Field modifiable. Tray is simple to cut to length to accommodate any table length.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Plastic
UPC Number 786776178432
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;