text.skipToContent text.skipToNavigation

Source 1 Attaching Ring

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For polycarbonate afterset use only. No adjusting ring required. 4"" (102mm) O.D. Four #6-32 hold-down screws provided.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For polycarbonate afterset use only. No adjusting ring required. 4" (102mm) O.D. Four #6-32 hold-down screws provided.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
UPC Number 786564515470
Dimensions
Product Depth US 0.875 in
Product Width US 4.0 in
Product Weight US 0.46 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;