text.skipToContent text.skipToNavigation

Lighting Station- Silver

XLF-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 76ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Add lighting-only stations to complement the charging stations in your space. Enable a consistent look and provide pathway lighting to campuses.

Color Silver
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Station features rugged aluminum construction
  • Includes an LED light for area illumination (25W, 4000k).
  • NEMA 3R listed for use in outdoor locations
  • Aluminum body is 0.188”” (4.78mm) thick and powder-coated with durable, outdoor-rated paint.
  • Mounts into concrete with four L bolts
  • Available in Silver (SV), Bronze (BZ), and Black (BK) finishes

Specifications

General Info
Color Silver
Product Line Wiremold
Country Of Origin Mexico
UPC Number 786776188905
Dimensions
Product Height US 48.0 in
Product Length US 8.0 in
Product Width US 6.0 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E466429
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do these come in colors other than black? We are looking for silver.

Asked by: Jacob
Hi Jacob, They come in either black, bronze, or silver. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-03-01
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XLF-SV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT