text.skipToContent text.skipToNavigation

Replacement Door for Charging Station - Silver

XCSDOOR-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replacement door for all charging stations. Included with initial shipment of all models

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replacement door for all charging stations. Included with initial shipment of all models

Specifications

General Info
Color Silver
Type Charging Station Accessories
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Standard cULus Listed, File Number E479489, Guide PUPR
UPC Number 786776186543
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;