text.skipToContent text.skipToNavigation

RC91GHBTC and RC92GHBTC Series Single-Width Service Head

292-H/BTC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes housing, base, scrub water gasket, and barrier. Use with Insert Assembly RC99FFS. NOTE: RC91GHBTC and RC92GHBTC Series Poke-Thru Devices require a minimum 3 1/16'' (78mm) diameter hole.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes housing, base, scrub water gasket, and barrier. Use with Insert Assembly RC99FFS. NOTE: RC91GHBTC and RC92GHBTC Series Poke-Thru Devices require a minimum 3 1/16'' (78mm) diameter hole.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564022084
Dimensions
Product Weight US 2.74 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;