text.skipToContent text.skipToNavigation

30TP Series Add-on A/V Cover

30TP-MAAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts five Legrand AVIP or Extron Electronics MAAP plates. 12'' L x 2.75'' W (305mm L x 70mm W). Includes three adapters to accommodate Ortronics or Wiremold Open System devices.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes one receptacle mounting bracket.

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Cover
Application Sector Commercial
Product Line Wiremold
Standard File E53857
UPC Number 786776169225
Dimensions
Product Weight US 0.5 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;