text.skipToContent text.skipToNavigation

CableMate Kit, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CableMate Cord Organizers provide high capacity cable management in decorator chair rail or baseboard designs. Three internal channels provide additional cord organization. Knock-outs on end caps allow easy cord entry and exit. Paintable.


Need help with installation - check out the video in the Product Gallery for step-by-step instructions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CableMate Kit Includes:
  • 4' section of C900 cord channel
  • 1 C92 cord opening
  • 1 CC99 seam cover
  • 1 convex C491 CornerMate transition fitting
  • End caps and hardware needed for installation

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 086698000799
Dimensions
Product Weight US 0.712 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;