text.skipToContent text.skipToNavigation

4'' JHook Wide/ret -90 deg swivel knock on beam clp 5/16''-1/2'' - Box of 25 [F000654]

CJ64HACHOK58 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil J Hooks provide an easy to insall, non-continuous cable support for all types of telecommunication, data and power cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes simple to install wire type cable retainer

Specifications

General Info
Finish GS
Product Line Cablofil
Country Of Origin United States
UPC Number 800388472839
Dimensions
Product Weight US 0.447 lb
Trade Programs
BAA  Yes
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
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;