text.skipToContent text.skipToNavigation

4-in Round Ceiling Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 106ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-inch Round Ceiling Box with two captive mounting screws and four Auto/Clamps. 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Constructed of impact-resisitant Noryl thermoplastic, making it virtually unbreakable and non-conductive.
  • : Auto/Clamp cable clamps molded in, hold wire securly in box.
  • UL Listed for fan and fixture support.
  • Depth-mounting gauge at bottom of bracket helps you align the box at the proper depth relative to the ceiling.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Gray
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Construction Joist
Standard UL Listed
UPC Number 785007652703
Dimensions
Cubic Capacity 20.25 in³
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are the screws supplied with the S120RACS for wood or metal studs, or both? Also what is the fan weight rating?

Asked by: Jason
Thank you for your inquiry. The supplied screws are designed for wood stud applications. Additionally, part number S120RACS is not fan-rated.
Answered by: Justin
Date published: 2024-09-27
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S120RACS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT