text.skipToContent text.skipToNavigation

30A Double Pole, Double Throw Switch, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 236ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Double-Throw Switch, 30A, 120/277V.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Oversize silver alloy contacts for long life and better heat dissipation.
  • Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
  • Fiber terminal insulation barriers standard.
  • Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
  • Bodies, covers, and toggles molded of durable nylon.
  • Single Pole-Double Throw and Double Pole-Double Throw.
  • Locking Switches supplied with one 1498-NT key.
  • Normally open.
  • For covering patents, see https://www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.

Specifications

General Info
Color Brown
Type Manual Controller
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL Listed
UPC Number 785007122800
Dimensions
Product Depth US 1.469 in
Product Height US 3.281 in
Product Width US 1.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  17949
cULus ListedĀ  Yes
Technical Information
Amperage 30 A
Number of Poles Double Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

i would like to use this switch to alternate between two separate power sources each supplying 120v to a fan motor. Is there a wiring diagram for this switch being used in that manner?

Asked by: Lee
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-09-04

Legrand Pass Seymour 1228I Manual Controller 30A IVORY Maintained Contact DPDT... Would like to use this on two different LED lights (at different times) and would like to know if it will work for that

Asked by: Mikle
Yes, this DPDT (Center Off) switch would work for you application, but it is likely overkill for that application. A SPDT (Center Off) switch is cheaper and would also work as long as each of the 2 lights uses only one 120V hotleg (not 240V via 2 hotlegs in which case you WOULD need the DPDT Center Off type). Additionally, this switch can handle 30 amps. Comparable 15 amp and 20 amp switches are cheaper.
Answered by: Toolguy1
Date published: 2023-08-18

Hi, We have been using this switch for a long time. Works great. I want to know if is is possible to connect 2 wires to each of the terminals instead of 1 wires ?

Asked by: Anonymous
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_1228, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT