text.skipToContent text.skipToNavigation

radiant® Tru-Universal Single Pole/3-Way Dimmer, Tri-Color

radiant® Tru-Universal Single Pole/3-Way Dimmer, Tri-Color is rated 4.6 out of 5 by 17.
  • y_2025, m_5, d_1, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_9
  • loc_en_US, sid_RH703PTUTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT

$67.92 USD

Upgrade your space with superior dimming control and exceptional style. The radiant® Tru-Universal Dimmer works with virtually any 120V dimmable bulb or fixture, adjusting to the precise light level you want, without the flicker. Unsure what dimmer your bulb needs? Avoid uncertainty with Tru-Universal Dimming. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with virtually any 120V dimmable bulb or fixture on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
  • Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level when turning back on or after a power outage.
  • No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Ivory, Light Almond, White
Type Dimmer
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Paddle, Single Pole 3-Way, Slider
Warranty Type Limited Lifetime Warranty
Standard CSA Listed, cULus, UL Listed
UPC Number 785007053470
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Width US 1.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Minimum Load Recommendation 6 W
Requires Neutral Wire Yes
Trim/Adjustment Level Button
Wire Connection Type Screw Terminals
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Dimming Compatibility Forward or Reverse Selectable Phase
Connection Screw Terminals
Environmental Conditions Humidity: Less than 95% non condensing
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 5.5A (EFL), 120V 500VA (MLV), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent)
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole 3-Way
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from As advertised Had trouble finding a 3 way dimmer that was compatible with the LED's I was using in my basement project. Then I came across this one advertised as universal. Made a couple of calls to the Lagrand tech support to discuss before I ordered 3 of them. Installed them and they work perfectly. Could not be happier.
Date published: 2018-08-30
Rated 5 out of 5 by from Radiant Switches and Wallplates I installed the radiant switches and screwless wallplates throughout my entire house. With a sleek and simple design they look really good. As an architect, I’d recommend these products to anyone. Technical support was very helpful with questions regarding wiring the dimmer switch.
Date published: 2020-11-13
Rated 5 out of 5 by from Radiant Dimmer We had a unique color combination in our kitchen. The switch cover had a wide range of covers that solved the problem. Tru-Universal dealt with the different types of lighting so that I didn't have to figure-out on my own.
Date published: 2019-01-12
Rated 1 out of 5 by from Will not come out of reset mode Installed per directions. Will not come out of the "installation" blinking light mode. Nothing helpful in the resources. Will warn the person in electrical at home improvement store about this issue.
Date published: 2024-12-29
Rated 4 out of 5 by from Nice modern switches These nice modern looking switches really upgraded and updated the look of our home. Made great replacement for old plate switches with dimmers. I like the range of colors they come in.
Date published: 2024-12-16
  • y_2025, m_5, d_1, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_9
  • loc_en_US, sid_RH703PTUTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

If the switch is off and power is restored from a power outage the dimmer blinks until the switch is turned on and then it cycles through calibration. Is there a solution to not have it blink when off?

Asked by: Adam
Hello... We have not had a power outage since we installed the switch appx. 1.5 years ago. I did not know that it "blinks" after power is restored. As part of the power restoration process, it would seem normal that a person would take care of any issues (such as, re-setting of clocks, etc.) that were caused by the outage. I don't see this "blinking" as any type of issue. Bob
Answered by: Bob
Date published: 2025-03-24

Is it normal for the dimmer to be warm even when switch/fixture is off.

Asked by: Tony
Thank you for your inquiry. It is normal for the dimmer to feel warm during operation. However, additional programming may be required to properly support your lighting fixture. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2025-03-17

I' conect both kind of dimers in both side and the light's don't come on

Asked by: Miguel
I ran into this exact issue with (2) 3-way dimmers for top/bottom staircase for an attic bedroom. Nearly pulled my hair out.  Apparently, with Legrand you can’t have (2)  3-way dimmers - one on each end. I replaced one of the dimmers with just a Legrand 3-way and it works perfectly. Not sure if this will work for your application. I have the dimmer at the top of the attic bedroom stairs and the standard 3-way at the bottom.  FYI, I got so frustrated I started to wire live (not recommended) and if I touched load/line at times it would light for a moment. Super confusing.  You can confirm with Legrand. Good luck. 
Answered by: Bill
Date published: 2025-03-01

Does radiant® Tru-Universal Single Pole/3-Way Dimmer come in a color other than white?

Asked by: Steve the curious
Thank you for your inquiry. You can purchase an Interchangeable face plate to change the color of the RH703PTUW dimmer. Interchangeable Face Plate: RHKITI - Ivory RHKITW - White RHKIT - Brown RHKITGRY - Gray RHKITBK - Black RHKITLA - Light Almond RHKITDB - Dark Bronze RHKITNI - Nickel RHKITRED - Red
Answered by: Justin
Date published: 2025-01-07

Will this product work to separate a led ceiling lamp with dimmer capabilities and a ceiling fan (Designers) ? meaning, can I turn on or off the fan an still be able to turn on and off and dim the lamp?

Asked by: Gianclaudio
Thank you for your inquiry. The RH703PTUW is designed to operate a lighting fixture, but it is not compatible with controlling the motor on the ceiling fan. For your application, we recommend using our combination LED/CFL Dimmer with 3-Speed De-Hummer Fan control (LSCLDC163PW).
Answered by: Justin
Date published: 2024-08-07

How do you remove the backstab ground wire from the back of a Legrand dimmer switch. I do not see a release button.

Asked by: Halkhave
Thank you for your inquiry. The Ground wire is soldered to the main board of the dimmer and is not intended to be removed. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-04-26

Are these matte or glossy?

Asked by: Nicole
This device has a satin finish which is between matte and glossy. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-10-18

Will this dimmer work with a Lightolier 2000LVR fixture having a magnetic (120V to 12V) transformer and a Dimmable 12V LED MR16 bulb that only pulls 6.5 watts (Satco S9495)? If not, what product would you recommend?

Asked by: Robert H
The Tru Universal dimmer is compatible with multiple different types of lighting loads. It can operate in Forward or Reverse phase dimming applications. Here are the full device specifications to consider when selecting a compatible fixture. Electrical Supply Voltage: 120 VAC Maximum Rated Load: Incandescent, Halogen & ELV: 700W MLV: 500VA LED/CFL: 450W EFL: 5.5A Frequency: 60Hz Phase Control: Forward or Reverse (selectable)
Answered by: Wiremold Tech Support
Date published: 2023-03-22
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_48
  • loc_en_US, sid_RH703PTUTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT